EMM10034-PP
M3BP 100LKB 4P B3 3KW
Ship Weight | 108.000 LB |
---|---|
UPC | 781568755501 |
Specs
Catalog Number
EMM10034-PP
Enclosure
TEFC
Frame
100
Frequency
50.00 Hz
Output @ Frequency
3.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
10.10 A @ 230 V
5.80 A @ 400 V
6.10 A @ 380 V
5.80 A @ 400 V
6.10 A @ 380 V
Duty Rating
S1
High Voltage Full Load Amps
5.8 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
1445 rpm
1452 rpm
1452 rpm
Speed Code
Single Speed
Motor Standards
IEC