EMM08752-PP
M3BP 80MD 2P B3 .75KW
| Ship Weight | 40.000 LB |
|---|---|
| UPC | 781568755464 |
Specs
Catalog Number
EMM08752-PP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
Output @ Frequency
.75 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
1.51 A @ 400 V
1.59 A @ 380 V
2.60 A @ 230 V
1.59 A @ 380 V
2.60 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
1.5 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2853 rpm
2872 rpm
2872 rpm
Speed Code
Single Speed
Motor Standards
IEC
