EMM08556-PP
M3BP 80MLG 6P B3 .55KW
Ship Weight | 46.000 LB |
---|---|
UPC | 781568755457 |
Specs
Catalog Number
EMM08556-PP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
Output @ Frequency
.55 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
D-End Top
CE
CE
Current @ Voltage
1.56 A @ 400 V
1.61 A @ 380 V
2.70 A @ 230 V
1.61 A @ 380 V
2.70 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
1.6 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
928 rpm
937 rpm
937 rpm
Speed Code
Single Speed
Motor Standards
IEC