EMM08112-PP
M3BP 80MG 2P B3 1.1KW
| Ship Weight | 42.000 LB |
|---|---|
| UPC | 781568755419 |
Specs
Catalog Number
EMM08112-PP
Enclosure
TEFC
Frame
80
Frequency
50.00 Hz
Output @ Frequency
1.10 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
380 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
2.10 A @ 400 V
2.20 A @ 380 V
3.70 A @ 230 V
2.20 A @ 380 V
3.70 A @ 230 V
Duty Rating
S1
High Voltage Full Load Amps
2.1 a
Insulation Class
F
IP Rating
IP55
PTC Thermistor Conn Diagram
3GZF321200-1D
Speed
2841 rpm
2862 rpm
2862 rpm
Speed Code
Single Speed
Motor Standards
IEC
