EM50454L-4
450HP, 1790RPM, 3PH, 60HZ, 5010, A50180M, TEFC
Product Information Packet PDF
Ship Weight | 4,780.000 LB |
---|---|
UPC | 781568825693 |
Specs
Catalog Number
EM50454L-4
Enclosure
TEFC
Frame
5010
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
450.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
508.000 A @ 460.0 V
Design Code
-
Duty Rating
CONT
Efficiency @ 100% Load
96.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
508.0 a
Heater Indicator
HEATER W/EXT 120/240 VOLT CONN
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 4/0 AWG
Motor Type
A50180M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
71.42 IN
Power Factor
86
Product Family
General Purpose
Pulley End Bearing Type
Ball
Service Factor
1.15
Shaft Diameter
4.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1790 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Drawings
CAD File