EM4907T-4
200HP, 1785RPM, 3PH, 60HZ, 447T, A44120M, TEFC
Product Information Packet PDF
Ship Weight | 2,517.000 LB |
---|---|
UPC | 781568683545 |
Specs
Catalog Number
EM4907T-4
Enclosure
TEFC
Frame
447T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
200.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CCSAUSEEV
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
223.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
96.2 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
223.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 1 AWG
Motor Type
A44120M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
48.24 IN
Power Factor
87
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
3.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
SPEC NO. | P44G5298 | CAT.NO. | FRAME | 447T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HP | 200 | VOLTS | 460 | PHASE | 3 | DESIGN | B | TYPE | P | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1785 | AMPS | 223 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DRIVE END BEARING | 90BC03J30X | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
OPP D.E. BEARING | 90BC03J30X | ENCL | TEFC | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO. | POWER FACTOR | 87 | NEMA-NOM-EFFICIENCY | 96.2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAX CORR KVAR | 32.0 | GUARANTEED EFFICIENCY | 95.4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NEMA NOM/CSA QUOTED EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2349L |
Parts
Part Number | Description | Quantity |
---|---|---|
034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
078548001R | FAN KB 234/150 (84) 400 | 1.000 EA |