Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM4458T
50HP, 890RPM, 3PH, 60HZ, 404T, TEFC, F1
Product Information Packet PDF
| Ship Weight | 1,216.000 LB |
|---|---|
| UPC | 781568809969 |
Specs
Catalog Number
EM4458T
Enclosure
TEFC
Frame
404T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
126.000 A @ 230.0 V
63.000 A @ 460.0 V
63.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
63.0 a
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
F
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
A40060M
Mounting Arrangement
F1
Number of Poles
8
Overall Length
38.20 IN
Power Factor
80
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
890 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC NO. | A40-6923-0784 | CAT.NO. | EM4458T | FRAME | 404T | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 50 | VOLTS | 230/460 | PHASE | 3 | DESIGN | B | TYPE | P | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 890 | AMPS | 126/63 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 80BC03J30X | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 80BC03J30X | ENCL | TEFC | CODE | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | POWER FACTOR | 80 | NEMA-NOM-EFFICIENCY | 93 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MAX CORR KVAR | 20 | GUARANTEED EFFICIENCY | 91.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM/CSA QUOTED EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2349L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 077176000L | C/BOX, PAINTED 440 | 1.000 EA |
| 043292000AJ | GASK 320-400 | 1.000 EA |
