Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM4110T-58
40HP, 1470RPM, 3PH, 50HZ, 324T, 1272M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 650.000 LB |
|---|---|
| UPC | 781568773741 |
Specs
Catalog Number
EM4110T-58
Enclosure
TEFC
Frame
324T
Frame Material
Cast Iron
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CSA
CURUS
UKCA
UR
WEEE
CSA
CURUS
UKCA
UR
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
52.000 A @ 400.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
52.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 8 AWG
Motor Type
1272M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
30.28 IN
Power Factor
86
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1470 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT NO | EM4110T-58 | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 12C051Y897G1 | |||||||||||||||||||||||||||||||
| HP | 40/30KW IC411 | PH | 3 | |||||||||||||||||||||||||||||
| VOLTS | 400 | |||||||||||||||||||||||||||||||
| AMP | 52 | |||||||||||||||||||||||||||||||
| RPM | 1470 1/MIN 318KG | |||||||||||||||||||||||||||||||
| FRAME | 324T | HZ | 50 | I.P. | 54 | |||||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | F | DES | B | CL | F | |||||||||||||||||||||||||
| NOM.EFF. | 93.6 | |||||||||||||||||||||||||||||||
| PF | 86 | USABLE AT 208V | N/A | |||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | CC | ||||||||||||||||||||||||||||||
| DE BRG | 6312 | ODE | 6311 | |||||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||||
| VPWM INVERTER READY | ||||||||||||||||||||||||||||||||
| CT5-50(10:1)VT2.5-50(20:1 | ||||||||||||||||||||||||||||||||
| BLANK | IE3-94.5(75%)93.8(50%) | |||||||||||||||||||||||||||||||
| NP3444L | ||||||||||||||||||||||||||||||||
Performance
Performance at 400 V, 50 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.141 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
60° C
Temp. Rise @ S.F. Load
75° C
Start Configuration
DOL
Break-Down Torque
399 LB-FT
Pull-Up Torque
177 LB-FT
Locked-Rotor Torque
246 LB-FT
Starting Current
295 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 60.0 | 80.0 | 86.0 | 88.0 | 88.0 | 87.0 | 88.0 |
| Efficiency | 0.0 | 92.9 | 93.8 | 94.5 | 93.8 | 93.0 | 91.8 | 93.3 |
| Speed (RPM) | 1,499 | 1,491 | 1,485 | 1,479 | 1,472 | 1,464 | 1,455 | 1,467 |
| Line Amps | 15.60 | 19.50 | 28.60 | 39.50 | 52.20 | 65.90 | 81.10 | 60.40 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 12FH1002SP | FAN COVER, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.125 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
