English
English
français (Canada)
Go

EM4104T-58

30HP, 1470RPM, 3PH, 50HZ, 286T, 1064M, TEFC, F1

Product Information Packet PDF

Ship Weight 541.000 LB
UPC 781568773734

Specs

Catalog Number EM4104T-58
Enclosure TEFC
Frame 286T
Frame Material Iron
Frequency 50.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 30.000 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 400.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
WEEE
UR
UKCA
IE3
CURUS
CSA
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 43.000 A @ 400.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 43.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 8 AWG
Motor Type 1064M
Mounting Arrangement F1
Number of Poles 4
Overall Length 27.76 IN
Power Factor 81
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1470 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Wye Start - Delta Run
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO EM4104T-58
SPEC. 10C151Z706G1
HP 30/22KW PH 3
VOLTS 400
AMP 43 245 KG
RPM 1470 1/MIN IC411
FRAME 286T HZ 50 I.P. 54
SER.F. 1.15 CODE H DES A CL F
NOM.EFF. 93
PF 81 USABLE AT 208V N/A
RATING 40C AMB-CONT CC
DE BRG 6311 ODE 6309
ENCL TEFC SN
VPWM INVERTER READY
CT5-50(10:1)VT2.5-50(20:1
BLANK IE3-93.6(75)92.8(50%)
NP3444L

Performance

Performance at 400 V, 50 Hz, 30 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.18648 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 69° C
Temp. Rise @ S.F. Load 78° C
Start Configuration DOL
Break-Down Torque 349 LB-FT
Pull-Up Torque 154 LB-FT
Locked-Rotor Torque 180 LB-FT
Starting Current 292 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 42.0 64.0 76.0 81.0 83.0 84.0 82.0
Efficiency 0.0 89.0 92.8 93.6 93.4 93.0 92.8 93.2
Speed (RPM) 1,500 1,493 1,487 1,481 1,474 1,470 1,467 1,471
Line Amps 19.10 21.70 27.10 34.30 42.60 48.20 51.90 46.00

Performance Curves

Parts

Part Number Description Quantity
09FN3001C02 EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO 1.000 EA
10CB3000SP KOBX, CAST W/2.00 LEAD HOLE 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
10GS1000 GASKET, CONDUIT BOX LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.125 GA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA