English
English
français (Canada)
Go

EM3770T-BG

7.5HP, 1770RPM, 3PH, 60HZ, 213T, TEFC, F1

Product Information Packet PDF

Ship Weight 193.000 LB
UPC 781568912577

Specs

Catalog Number EM3770T-BG
Enclosure TEFC
Frame 213T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 9.500 A @ 460.0 V
19.800 A @ 208.0 V
19.000 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 9.5 a
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Type 0738M
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.45 IN
Power Factor 81
Product Family General Purpose
Pulley Face Code Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EM3770T-BG
SPEC. 07-0000-0097
HP 7.5
VOLTS 230/460
AMP 19/9.5
RPM 1770
FRAME 213T HZ 60 PH 3
SER.F. 1.15 CODE J DES A CL H
NEMA-NOM-EFF 91.7 PF 81
RATING 40C AMB-CONT
CC 010A
DE 6307 ODE 6307
ENCL TEFC SN
NP1259L

Performance

Performance at 460 V, 60 Hz, 7.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.41 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 51° C
Start Configuration DOL
Break-Down Torque 70.9 LB-FT
Pull-Up Torque 32.7 LB-FT
Locked-Rotor Torque 43 LB-FT
Starting Current 70.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 42.0 64.0 75.0 80.0 83.0 84.0 82.0
Efficiency 0.0 87.4 91.5 92.2 91.8 91.0 89.9 91.3
Speed (RPM) 1,799 1,793 1,786 1,778 1,770 1,760 1,750 1,764
Line Amps 4.30 4.83 6.02 7.60 9.50 11.62 13.88 10.80

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
07FH4007SP PRIMED 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA