English
English
français (Canada)
Go

EM3768T-G

5HP, 1160RPM, 3PH, 60HZ, 215T, TEFC, F1

Product Information Packet PDF

Ship Weight 198.000 LB
UPC 781568912546

Specs

Catalog Number EM3768T-G
Enclosure TEFC
Frame 215T
Frame Material Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 7.400 A @ 460.0 V
15.300 A @ 208.0 V
14.800 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 7.4 a
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code K
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Type 0746M
Mounting Arrangement F1
Number of Poles 6
Overall Length 18.45 IN
Power Factor 71
Product Family General Purpose
Pulley Face Code Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.375 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1160 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EM3768T-G
SPEC 07-0000-0090
HP 5
VOLTS 230/460
AMPS 14.8/7.4
RPM 1160
FRAME 215T HZ 60 PH 3
SF 1.15 CODE K DES A CLASS H
NEMA NOM. EFF 89.5 PF 71
RATING 40C AMB-CONT
CC 010A
ENCL TEFC SER
DE 6307 ODE 6206
VPWM INVERTER READY
CT6-60H(10:1)VT3-60H(20:1
50HZ 5HP 190/380V 17.2/8.6A SF1.0
NP3441LUA

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.64 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 80.9 LB-FT
Pull-Up Torque 51.4 LB-FT
Locked-Rotor Torque 56.4 LB-FT
Starting Current 55.3 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 34.0 51.0 63.0 70.0 73.0 75.0 72.0
Efficiency 0.0 81.5 89.5 90.0 89.7 88.7 87.7 89.1
Speed (RPM) 1,199 1,193 1,187 1,179 1,171 1,163 1,153 1,166
Line Amps 4.04 4.42 5.17 6.31 7.56 9.04 10.60 8.45

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
07FH4007SP PRIMED 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
09CB3002SP CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
09GS1013SP GS FOR 09CB3501, 12CB1500 & 12CB1503 LID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA