Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM37014T
7.5KW/10HP, 1770RPM, 3PH, 60HZ, 215T, 3752M, T
| Ship Weight | 165.000 LB |
|---|---|
| UPC | 781568754092 |
Nameplate
| CAT.NO. | EM37014T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37H244S518G16 | |||||||||||||||||||||||||||||
| KW/HP | 7.5KW/10HP | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 24/12 | |||||||||||||||||||||||||||||
| RPM | 1770 | |||||||||||||||||||||||||||||
| FRAME | 215T | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | A | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 91.7 | PF | 85 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP3192L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.93503 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
63° C
Temp. Rise @ S.F. Load
81° C
Start Configuration
DOL
Break-Down Torque
134 LB-FT
Pull-Up Torque
49.2 LB-FT
Locked-Rotor Torque
68.7 LB-FT
Starting Current
103 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 42.0 | 66.0 | 79.0 | 85.0 | 84.0 | 87.0 | 84.0 |
| Efficiency | 0.0 | 88.9 | 92.1 | 92.4 | 91.8 | 90.3 | 89.0 | 90.9 |
| Speed (RPM) | 1,799 | 1,794 | 1,787 | 1,780 | 1,772 | 1,763 | 1,752 | 1,766 |
| Line Amps | 5.49 | 6.14 | 7.63 | 9.58 | 11.90 | 15.40 | 18.10 | 14.00 |
