Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM2560T-4
150HP, 1190RPM, 3PH, 60HZ, 445T, 1896M, OPEN
Product Information Packet PDF
| Ship Weight | 1,572.000 LB |
|---|---|
| UPC | 781568138748 |
Specs
Catalog Number
EM2560T-4
Enclosure
ODP
Frame
445T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
150.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
CCSAUSEEV
CCSAUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
175.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
175.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
G
Lifting Lugs
No Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 2 AWG
Motor Type
A44072M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
39.71 IN
Power Factor
84
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Service Factor
1.15
Shaft Diameter
3.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1185 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| CAT.NO. | EM2560T-4 | SPEC NO. | P44G1780 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 150 | AMPS | 175 | VOLTS | 460 | DESIGN | B | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 445T | RPM | 1185 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | 90BC03J30X | PHASE | 3 | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| OPP D.E. BEARING | 90BC03J30X | TYPE | P | ENCL | DP | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | POWER FACTOR | 84 | NEMA-NOM-EFFICIENCY | 95.4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MAX CORR KVAR | 35.0 | GUARANTEED EFFICIENCY | 95.0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM/CSA QUOTED EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR WEIGHT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2377L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
| 034017012AB | LCKW 1/4 STD. PLATED 034017012AF | 4.000 EA |
