Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EM2531T
25HP, 1775RPM, 3PH, 60HZ, 284T, 4050M, OPSB, F1
Product Information Packet PDF
| Ship Weight | 377.000 LB |
|---|---|
| UPC | 781568104989 |
Specs
Catalog Number
EM2531T
Enclosure
OPSB
Frame
284T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 50 HZ
25.000 HP @ 60 HZ
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
415.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
415.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Agency Approvals
WEEE
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
CURUSEEV
CE
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
CURUSEEV
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
60.000 A @ 230.0 V
58.000 A @ 190.0 V
30.000 A @ 460.0 V
30.000 A @ 415.0 V
29.000 A @ 380.0 V
58.000 A @ 190.0 V
30.000 A @ 460.0 V
30.000 A @ 415.0 V
29.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
29.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
4050M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
25.06 IN
Power Factor
82
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1475 rpm
1775 rpm
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EM2531T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 40G048X806 | IP | 23 | |||||||||||||||||||||||||||
| HP | 25HP/18.5KW//20HP/15KW | |||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380-415 | |||||||||||||||||||||||||||||
| AMPS | 60/30//58/29-30 | |||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1775//1475 | |||||||||||||||||||||||||||||
| FRAME | 284T | HZ | 60//50 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | G | DES. | A | CLASS | F | |||||||||||||||||||||||
| NEMA NOM. EFF. | 93.6//92.1 | P.F. | 82 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | WT. | 171 | |||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| DE | 6311 | ODE | 6309 | |||||||||||||||||||||||||||
| IE3-60:93.8(75%)93.1(50%) | ||||||||||||||||||||||||||||||
| IE3-50:93.2(75%)92.2(50% | ||||||||||||||||||||||||||||||
| IC01 2:1 CT/20:1 VT | ||||||||||||||||||||||||||||||
| NP4295L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.35407 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
28° C
Temp. Rise @ S.F. Load
34° C
Start Configuration
DOL
Break-Down Torque
232 LB-FT
Pull-Up Torque
116 LB-FT
Locked-Rotor Torque
133 LB-FT
Starting Current
192 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 45.0 | 67.0 | 78.0 | 82.0 | 85.0 | 85.0 | 84.0 |
| Efficiency | 0.0 | 89.4 | 93.1 | 93.8 | 93.6 | 93.0 | 92.1 | 93.2 |
| Speed (RPM) | 1,799 | 1,795 | 1,790 | 1,784 | 1,778 | 1,771 | 1,763 | 1,774 |
| Line Amps | 12.60 | 14.50 | 18.60 | 24.10 | 30.30 | 37.20 | 44.60 | 34.40 |
Performance Curves
Performance at 415 V, 50 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.335 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
27° C
Temp. Rise @ S.F. Load
32° C
Start Configuration
DOL
Break-Down Torque
267 LB-FT
Pull-Up Torque
144 LB-FT
Locked-Rotor Torque
165 LB-FT
Starting Current
202 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 4.0 | 35.0 | 56.0 | 68.0 | 75.0 | 80.0 | 82.0 | 78.0 |
| Efficiency | 0.0 | 87.8 | 92.2 | 93.2 | 93.1 | 92.7 | 92.0 | 92.9 |
| Speed (RPM) | 1,499 | 1,496 | 1,491 | 1,487 | 1,482 | 1,477 | 1,471 | 1,479 |
| Line Amps | 15.76 | 17.19 | 20.25 | 24.53 | 29.50 | 35.11 | 41.13 | 32.90 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.070 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 40-1400 | C FACE KIT | 762.00 USD |
