EM251254S-2340
1250HP, 1800RPM, 3PH, O5810, WPII
Product Information Packet PDF
| Ship Weight | 7,081.000 LB |
|---|---|
| UPC | 781568493212 |
Specs
Catalog Number
EM251254S-2340
Enclosure
WPII
Frame
5810S
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1250.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
2300.0 V @ 60 HZ
4000.0 V @ 60 HZ
4000.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division II
Agency Approvals
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
164.000 A @ 4000.0 V
285.000 A @ 2300.0 V
285.000 A @ 2300.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
164.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
Heater Included, 115 V
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
No Lifting Lugs
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 1/0 AWG
Motor Type
A58176M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
63.99 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Service Factor
1.15
Shaft Diameter
4.500 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T3A
Nameplate
| PREMIUM EFFICIENT | SERIAL NO. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CATALOG NO. | SPEC NO. | KMO58-1254S-2340 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 1250 | RPM | 1785 | FRAME | 5810S | HZ | 60 | SERVICE FACTOR | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 2300/4000 | F.L. AMPS | 285/164 | PHASE | 3 | TYPE | P | ENCL. | WPII | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| F.L.EFF. | 95.4 | F.L.P.F. | 86 | MOTOR WEIGHT | 6883 | INSUL.CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DESIGN | - | NEMA CODE | G | MAX AMBIENT | 40 | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C RISE/ | AT | HP | AMPS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D.E. BRG. | 120BC02J30X | O.D.E. BRG. | 120BC02J30X | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| WDG. THERMAL | 100 OHM PLATINUM | QTY. | BRG. THERMAL | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| LUBE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 120/240 | AMPS | 2.0/3.9 | WATTS | 225/900 | QTY | 2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CERTIFICATE OF COMP NO. | CC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613007ES | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | ENERGY | IDENTIFICATION NO. | ||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5810S | EFFICIENT | KMO58-1254S-2340 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 1250 | TYPE | P | CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1785 | AMB. | 40 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLT | 2300/4000 | S.F. | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 285/164 | DUTY | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||
| DES | - | CODE | G | PH | 3 | HZ | 60 | ENCL | WPII | |||||||||||||||||||||||||||||||||||||||||||
| DRIVE END BEARING | OPP DRIVE END BEARING | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613000YV | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| TCODE | T3A | TEMP | 180 | CL I DIV 2 GR | C D X | |||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CL.1,ZONE 2,GR | IIAIIB | CL II DIV 2 GR | X X X | |||||||||||||||||||||||||||||||||||||||||
| MOTOR I.D. NO. | ||||||||||||||||||||||||||||||||||||||||||||
| 000692000UJ | ||||||||||||||||||||||||||||||||||||||||||||
| T. CODE | T3A | ||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CL I DIV 2 GR | C D X | CL II DIV 2 GR | X X X | ||||||||||||||||||||||||||||||||||||||||||||||||
| MOTOR I.D. NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 000692000UY | |||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
| LT0002A08 | TAG-SPACE HEATER | 1.000 EA |
