EM22454-58
45KW, 1480RPM, 3PH, 50HZ, 225M, A36062M, TEFC
Product Information Packet PDF
Ship Weight | 923.000 LB |
---|---|
UPC | 781568433249 |
Specs
Catalog Number
EM22454-58
Enclosure
TEFC
Frame
225M
Frame Material
Cast Iron
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
45.000 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
WEEE
CE
CCSAUSEEV
WEEE
CE
CCSAUSEEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
80.800 A @ 400.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
S1
Efficiency @ 100% Load
94.2 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
80.8 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
6 @ 6 AWG
Motor Type
A36062M
Mounting Arrangement
B3
Number of Poles
4
Overall Length
33.07 IN
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.00
Shaft Diameter
2.363 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1480 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
Thermistor
Nameplate
CAT.NO. | SPEC NO. | P36G2462 | NR | 225M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KW | 45KW | V | 400 | Y-^ | PHASE | 3 | DESIGN | N | COS0 | .85 | |||||||||||||||||||||||||||||||||||||||||||||||||
N /MIN | 1480 | A | 80.8 | HZ | 50 | AMB | 40 | ISOL | F | ||||||||||||||||||||||||||||||||||||||||||||||||||
DRIVE END BEARING | 65BC03J30X | % FLC | 668 | DUTY | S1 | TEMP | 75 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
OPP D.E. BEARING | 65BC03J30X | % FLT | 199 | IP | 55 | YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||
IE3 | IE3 - 94.3(100%) - 94.7(75%) - | 94.5(50%) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
ENCL | IC411 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SUIT FOR 380-415V/FLA = 82.2 - | 76.6 INVERTER READY <600V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SER.NO. | KG | 419 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2853L |
OVER TEMP PROT 3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
000901002AAA |
Parts
Part Number | Description | Quantity |
---|---|---|
076709000A | C/B Cover - 360 | 1.000 EA |