Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EJPM3158T
3HP, 3450RPM, 3PH, 60HZ, 145JP, 3528M, OPSB, F1
Product Information Packet PDF
| Ship Weight | 48.000 LB |
|---|---|
| UPC | 781568809693 |
Specs
Catalog Number
EJPM3158T
Enclosure
OPSB
Frame
143JP
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA PREMIUM
NEMA_PREMIUM
NEMA PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
8.000 A @ 208.0 V
7.600 A @ 230.0 V
3.800 A @ 460.0 V
7.600 A @ 230.0 V
3.800 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3528M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.32 IN
Power Factor
89
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EJPM3158T | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35RR432L051G1 | |||||||||||||||||||||||||||||||||||
| HP | 3 | |||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
| AMPS | 7.6/3.8 | |||||||||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||||||||
| FRAME | 143JP | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
| SF | 1.15 | CODE | K | DES | B | CLASS | F | |||||||||||||||||||||||||||||
| NEMA NOM. EFF | 85.5 | PF | 89 | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||||||||
| DE | 6206 | ODE | 6203 | |||||||||||||||||||||||||||||||||
| VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
| CT30-60(2:1) VT3-60(20:1) | ||||||||||||||||||||||||||||||||||||
| USABLE AT | 50Hz 3HP 190/380V 9/4.5A SF1.0 | |||||||||||||||||||||||||||||||||||
| NP3553LUA | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.7021 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
18.7 LB-FT
Pull-Up Torque
12.2 LB-FT
Locked-Rotor Torque
17.3 LB-FT
Starting Current
32 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 55.0 | 76.0 | 85.0 | 89.0 | 92.0 | 93.0 | 91.0 |
| Efficiency | 0.0 | 82.1 | 87.0 | 87.4 | 86.2 | 84.6 | 82.2 | 85.2 |
| Speed (RPM) | 3,598 | 3,566 | 3,535 | 3,499 | 3,457 | 3,415 | 3,365 | 3,432 |
| Line Amps | 1.36 | 1.63 | 2.16 | 2.88 | 3.74 | 4.57 | 5.58 | 4.24 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
