English
English
français (Canada)
Go

EJMM3314T-5

15HP, 3475RPM, 3PH, 60HZ, 215JM, 3734M, OPSB, F

Product Information Packet PDF

Ship Weight 131.000 LB
UPC 781568138489

Specs

Catalog Number EJMM3314T-5
Enclosure ODP
Frame 215JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 15.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 13.800 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 90.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 13.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code G
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 14 AWG
Motor Type 3734M
Mounting Arrangement F1
Number of Poles 2
Overall Length 18.19 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3475 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EJMM3314T-5
SPEC. 37F696R227G1
HP 15
VOLTS 575
AMP 13.8
RPM 3475
FRAME 215JM HZ 60 PH 3
SER.F. 1.15 CODE G DES B CL F
NEMA-NOM-EFF 90.2 PF 89
RATING 40C AMB-CONT
CC 010A
DE 6309 ODE 6206
ENCL OPSB SN
NP1259L

Performance

Performance at 575 V, 60 Hz, 15 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.04 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 46° C
Temp. Rise @ S.F. Load 58° C
Start Configuration DOL
Break-Down Torque 91.7 LB-FT
Pull-Up Torque 28.4 LB-FT
Locked-Rotor Torque 37.3 LB-FT
Starting Current 87 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 58.0 79.0 86.0 89.0 89.0 88.0 89.0
Efficiency 0.0 90.5 92.6 92.3 90.9 89.3 87.1 89.9
Speed (RPM) 3,599 3,572 3,545 3,515 3,479 3,441 3,398 3,456
Line Amps 4.33 5.30 7.62 10.50 13.80 17.60 21.80 16.10

Performance Curves

Parts

Part Number Description Quantity
37EP3203A00 MASTER,ODE,206 BRG,GREASER 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA