English
English
français (Canada)
Go

EJMM3212T-5

5HP, 3450RPM, 3PH, 60HZ, 182JM, 3622M, OPSB, F1

Product Information Packet PDF

Ship Weight 63.000 LB
UPC 781568339138

Specs

Catalog Number EJMM3212T-5
Enclosure ODP
Frame 182JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 4.800 A @ 575.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 4.8 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 16 AWG
Motor Type 3622M
Mounting Arrangement F1
Number of Poles 2
Overall Length 15.12 IN
Power Factor 91
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3450 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EJMM3212T-5
SPEC. 36G687S532G1
HP 5
VOLTS 575
AMP 4.8
RPM 3450
FRAME 182JM HZ 60 PH 3
SER.F. 1.15 CODE K DES A CL F
NEMA-NOM-EFF 86.5 PF 91
RATING 40C AMB-CONT
CC 010A
DE 6207 ODE 6205
ENCL OPSB SN
NP1259L

Performance

Performance at 575 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 4.76 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 34° C
Temp. Rise @ S.F. Load 42° C
Start Configuration DOL
Break-Down Torque 30.4 LB-FT
Pull-Up Torque 18.1 LB-FT
Locked-Rotor Torque 22.4 LB-FT
Starting Current 40.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 13.0 62.0 80.0 88.0 91.0 92.0 93.0 92.0
Efficiency 0.0 81.1 86.5 87.6 86.6 85.3 83.5 85.8
Speed (RPM) 3,593 3,567 3,537 3,506 3,469 3,429 3,387 3,445
Line Amps 1.54 1.96 2.75 3.71 4.81 6.01 7.27 5.53

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA