EJMM2514T-5
20HP, 3510RPM, 3PH, 60HZ, 254JM, 3932M, OPSB
Product Information Packet PDF
Ship Weight | 186.000 LB |
---|---|
UPC | 781568138144 |
Specs
Catalog Number
EJMM2514T-5
Enclosure
ODP
Frame
254JM
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
18.100 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
18.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 12 AWG
Motor Type
3932M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
23.19 IN
Power Factor
90
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
Included
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3510 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EJMM2514T-5 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 39K062W963G1 | |||||||||||||||||||||||||||||
HP | 20 | |||||||||||||||||||||||||||||
VOLTS | 575 | |||||||||||||||||||||||||||||
AMP | 18.1 | |||||||||||||||||||||||||||||
RPM | 3510 | |||||||||||||||||||||||||||||
FRAME | 254JM | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | G | DES | B | CL | F | |||||||||||||||||||||||
NEMA-NOM-EFF | 92.4 | PF | 90 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||||||
DE | 6309 | ODE | 6208 | |||||||||||||||||||||||||||
ENCL | OPSB | SN | ||||||||||||||||||||||||||||
NP1259L |
Performance
Performance at 575 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.793 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
49° C
Temp. Rise @ S.F. Load
67° C
Start Configuration
DOL
Break-Down Torque
115 LB-FT
Pull-Up Torque
35.1 LB-FT
Locked-Rotor Torque
49.5 LB-FT
Starting Current
115 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 52.0 | 73.0 | 82.0 | 90.0 | 87.0 | 88.0 | 88.0 |
Efficiency | 0.0 | 91.1 | 93.5 | 93.3 | 92.4 | 91.1 | 89.5 | 91.6 |
Speed (RPM) | 3,599 | 3,580 | 3,559 | 3,536 | 3,511 | 3,483 | 3,450 | 3,495 |
Line Amps | 5.40 | 8.00 | 11.10 | 14.80 | 18.10 | 23.50 | 28.10 | 21.34 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
39EP3200A01SP | FR/PU ENDPLATE, MACH | 1.000 EA |
09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |