Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EIM3540A-P
1HP, 1760//1450RPM, 3PH, 60//50HZ, 56YZ, 3524
Product Information Packet PDF
| Ship Weight | 39.000 LB |
|---|---|
| UPC | 781568832516 |
Specs
Catalog Number
EIM3540A-P
Enclosure
TENV
Frame
56YZ
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 50 HZ
1.000 HP @ 60 HZ
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
380.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA EEV
NEMA_PREMIUM
UR
NEMA_PREMIUM
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.700 A @ 380.0 V
1.500 A @ 460.0 V
1.500 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.5 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Lead Hole
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
11.02 IN
Power Factor
72
Product Family
General Purpose
Pulley End Bearing Type
No Bearing
Pulley Face Code
No Endplate
Pulley Shaft Indicator
Pump Coupling Shaft
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1450 rpm
1760 rpm
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
ES
Winding Thermal 2
None
Nameplate
| CAT.NO. | EIM3540A-P | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35K666G309G1 | |||||||||||||||||||||||||||||
| HP | 1 | |||||||||||||||||||||||||||||
| VOLTS | 460//380 | |||||||||||||||||||||||||||||
| AMP | 1.5//1.7 | |||||||||||||||||||||||||||||
| RPM | 1760//1450 | |||||||||||||||||||||||||||||
| FRAME | 56YZ | HZ | 60//50 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.00 | CODE | M | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 72 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | ODE | 6203 | ||||||||||||||||||||||||||||
| ENCL | TENV | SN | ||||||||||||||||||||||||||||
| THERMALLY PROTECTED | ||||||||||||||||||||||||||||||
| NP3126L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
15 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
14.3 LB-FT
Pull-Up Torque
10.2 LB-FT
Locked-Rotor Torque
11.9 LB-FT
Starting Current
13.9 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 32.0 | 50.0 | 63.0 | 72.0 | 78.0 | 82.0 | 0.0 |
| Efficiency | 0.0 | 73.5 | 82.9 | 85.7 | 86.2 | 86.0 | 85.1 | 0.0 |
| Speed (RPM) | 1,798 | 1,788 | 1,778 | 1,768 | 1,756 | 1,744 | 1,732 | 0 |
| Line Amps | 0.97 | 1.01 | 1.12 | 1.28 | 1.50 | 1.73 | 2.00 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
