Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EHM3708T
5HP, 1165RPM, 3PH, 60HZ, 215T, 3752M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 154.000 LB |
|---|---|
| UPC | 781568721247 |
Specs
Catalog Number
EHM3708T
Enclosure
TEFC
Frame
215T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
15.600 A @ 208.0 V
7.200 A @ 460.0 V
14.400 A @ 230.0 V
7.200 A @ 460.0 V
14.400 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
7.2 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
K
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3752M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
20.53 IN
Power Factor
71
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1165 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EHM3708T | |||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37J543Q067G1 | |||||||||||||||||||||||||
| HP | 5 | |||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||
| AMPS | 14.4/7.2 | |||||||||||||||||||||||||
| RPM | 1165 | |||||||||||||||||||||||||
| FRAME | 215T | HZ | 60 | PH | 3 | |||||||||||||||||||||
| SER.F. | 1.15 | CODE | K | DES | A | CL | F | |||||||||||||||||||
| NEMA-NOM-EFF | 89.5 | PF | 71 | |||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||
| CC | 010A | USABLE AT 208V | N/A | |||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||
| AUTO | N | MANUAL | N | NONE | Y | |||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||
| BLANK | SFA 16.66/8.33 | |||||||||||||||||||||||||
| NP2094E06B03 | ||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.6757 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
73° C
Start Configuration
DOL
Break-Down Torque
80.1 LB-FT
Pull-Up Torque
51.2 LB-FT
Locked-Rotor Torque
55.8 LB-FT
Starting Current
54.4 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 33.0 | 52.0 | 64.0 | 70.0 | 74.0 | 76.0 | 72.0 |
| Efficiency | 0.0 | 84.4 | 89.3 | 90.2 | 89.7 | 88.6 | 87.1 | 89.0 |
| Speed (RPM) | 1,198 | 1,192 | 1,183 | 1,175 | 1,165 | 1,154 | 1,141 | 1,158 |
| Line Amps | 3.98 | 4.28 | 5.07 | 6.08 | 7.39 | 8.87 | 10.60 | 8.28 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002C01 | EXFN, PLASTIC, 6.00 OD, 1.155 ID | 1.000 EA |
| 37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 07FH4007SP | PRIMED | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
