Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EHM2539T-8
40HP, 1775RPM, 3PH, 60HZ, 324T, 4250M, OPSB, F1
Product Information Packet PDF
Ship Weight | 434.000 LB |
---|---|
UPC | 781568604090 |
Specs
Catalog Number
EHM2539T-8
Enclosure
OPSB
Frame
324T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
200.0 V @ 60 HZ
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
108.000 A @ 200.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
108.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 4 AWG
Motor Type
4250M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
26.69 IN
Power Factor
85
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
Mounting Provisions Only
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | EHM2539T-8 | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 42H068W530G1 | |||||||||||||||||||||||||
HP | 40 | |||||||||||||||||||||||||
VOLTS | 200 | |||||||||||||||||||||||||
AMPS | 108 | |||||||||||||||||||||||||
RPM | 1775 | |||||||||||||||||||||||||
FRAME | 324T | HZ | 60 | PH | 3 | |||||||||||||||||||||
SER.F. | 1.15 | CODE | F | DES | B | CL | F | |||||||||||||||||||
NEMA-NOM-EFF | 94.1 | PF | 85 | |||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||
CC | 010A | USABLE AT 208V | N/A | |||||||||||||||||||||||
DE | 6312 | ODE | 6311 | |||||||||||||||||||||||
AUTO | MANUAL | NONE | ||||||||||||||||||||||||
ENCL | OPSB | SN | ||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||
NP2094E06B03 |
Performance
Performance at 200 V, 60 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.0333 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
27° C
Temp. Rise @ S.F. Load
33° C
Start Configuration
DOL
Break-Down Torque
304 LB-FT
Pull-Up Torque
152 LB-FT
Locked-Rotor Torque
209 LB-FT
Starting Current
615 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 7.0 | 55.0 | 76.0 | 85.0 | 84.0 | 87.0 | 86.0 | 86.0 |
Efficiency | 0.0 | 90.3 | 93.6 | 92.4 | 94.3 | 93.8 | 93.0 | 94.0 |
Speed (RPM) | 1,799 | 1,794 | 1,787 | 1,781 | 1,774 | 1,766 | 1,756 | 1,769 |
Line Amps | 31.50 | 44.00 | 61.00 | 82.00 | 108.00 | 131.00 | 159.00 | 121.80 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
MN416A01 | TAG-INSTAL-MAINT no wire (2500bx)4/22 | 1.000 EA |