Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
EFM4110T
40HP, 1775RPM, 3PH, 60HZ, 324T, 1254M, TEFC, F2
Product Information Packet PDF
| Ship Weight | 572.000 LB |
|---|---|
| UPC | 781568708101 |
Specs
Catalog Number
EFM4110T
Enclosure
TEFC
Frame
324T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
48.000 A @ 460.0 V
96.000 A @ 230.0 V
102.000 A @ 208.0 V
96.000 A @ 230.0 V
102.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
48.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1254M
Mounting Arrangement
F2
Number of Poles
4
Overall Length
30.28 IN
Power Factor
82
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | EFM4110T | CUST. P/N | ENCL | TEFC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 12C056Y276G2 | CC | 010A | FRAME | 324T | SER.NO. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 40 | CLASS | F | HZ | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| R.P.M. | 1775 | PH. | 3 | DES. | A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | CODE | H | ODE BRG | 6311 | DE BRG | 6312 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 96/48 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | NEMA NOM. EFF. | 94.1 | GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| P.F. | 82 | SER.F. | 1.15 | CT6-60H(10:1)VT3-60H(20:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| USABLE AT | 50HZ 40HP 190/380V 114/57A | SF1.0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | AMPS | MAX. SPACE HEATER TEMP. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3443LUA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.15 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
54° C
Temp. Rise @ S.F. Load
66° C
Start Configuration
DOL
Break-Down Torque
396 LB-FT
Pull-Up Torque
198 LB-FT
Locked-Rotor Torque
222 LB-FT
Starting Current
347 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 45.0 | 67.0 | 77.0 | 82.0 | 84.0 | 85.0 | 83.0 |
| Efficiency | 0.0 | 89.8 | 93.4 | 94.1 | 94.4 | 93.9 | 93.1 | 94.1 |
| Speed (RPM) | 1,799 | 1,794 | 1,788 | 1,783 | 1,777 | 1,771 | 1,765 | 1,773 |
| Line Amps | 21.03 | 23.93 | 30.40 | 39.12 | 48.68 | 59.71 | 71.22 | 55.30 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001B03SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 12FH1002SP | FAN COVER, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MG1050Y01 | CELEROL BALDOR GOLD *5 GALLON BUCKET* | 0.080 GA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
