English
English
français (Canada)
Go

EFM3157T-G

2HP, 1760RPM, 3PH, 60HZ, 145T, 3528M, OPSB, F2

Product Information Packet PDF

Ship Weight 45.000 LB
UPC 781568579831

Specs

Catalog Number EFM3157T-G
Enclosure OPSB
Frame 145T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.600 A @ 230.0 V
5.800 A @ 208.0 V
2.800 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.8 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F2
Number of Poles 4
Overall Length 12.13 IN
Power Factor 77
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1760 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EFM3157T-G
SPEC. 35ZZ069G073G1
HP 2
VOLTS 230/460
AMPS 5.6/2.8
RPM 1760
FRAME 145T HZ 60 PH 3
SF 1.15 CODE K DES B CLASS H
NEMA NOM. EFF 86.5 PF 77
RATING 40C AMB-CONT
CC 010A
ENCL OPSB SN
DE 6205 ODE 6203
VPWM INVERTER READY SFA 6.3/3.15
CT30-60(2:1) VT3-60(20:1)
USABLE AT 2HP 50HZ 190/380V 6.6/3.3A SF1.0
NP3553LUA

Performance

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 9.54 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 64° C
Temp. Rise @ S.F. Load 77° C
Start Configuration DOL
Break-Down Torque 20.5 LB-FT
Pull-Up Torque 13.8 LB-FT
Locked-Rotor Torque 15 LB-FT
Starting Current 22.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 35.0 55.0 68.0 76.0 81.0 84.0 83.0
Efficiency 0.0 78.2 85.3 86.8 86.5 85.4 83.6 86.3
Speed (RPM) 1,799 1,791 1,782 1,771 1,760 1,748 1,734 1,758
Line Amps 1.62 1.71 1.97 2.34 2.82 3.36 3.97 3.02

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA