English
English
français (Canada)
Go

EFM2539T-G

40HP, 1770RPM, 3PH, 60HZ, 324T, 4064M, OPSB, F2

Product Information Packet PDF

Ship Weight 378.000 LB
UPC 781568580349

Specs

Catalog Number EFM2539T-G
Enclosure ODP
Frame 324T
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 40.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Agency Approvals CURUSEEV
NEMA_PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 99.000 A @ 208.0 V
98.000 A @ 230.0 V
49.000 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 94.1 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 49.0 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Ready
IP Rating NONE
KVA Code H
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 8 AWG
Motor Type 4064M
Mounting Arrangement F2
Number of Poles 4
Overall Length 27.19 IN
Power Factor 82
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 2.125 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. EFM2539T-G P/N ENCL OPSB
SPEC. 40E319X166G1 CC 010A FRAME 324T SER.NO.
HP 40 CLASS H HZ 60
RPM 1770 PH 3 DES A
VOLTS 230/460 CODE H ODE BRG 6309 DE BRG 6312
AMPS 98/49
RATING 40C AMB-CONT NEMA-NOM-EFF 94.1 GREASE POLYREX EM
PF 82 SER.F. 1.15 CT30-60(2:1) VT3-60(20:1)
USABLE AT 50HZ 40HP 190/380V 114/57A SF1.0
HTR-VOLTS HTR-AMPS MAX. SPACE HEATER TEMP.
NP3554LUA

Performance

Performance at 460 V, 60 Hz, 40 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.16236 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 41° C
Temp. Rise @ S.F. Load 51° C
Start Configuration DOL
Break-Down Torque 427 LB-FT
Pull-Up Torque 187 LB-FT
Locked-Rotor Torque 246 LB-FT
Starting Current 330 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 4.0 43.0 65.0 76.0 82.0 85.0 85.0 84.0
Efficiency 0.0 91.1 94.0 94.5 94.2 93.6 92.8 93.8
Speed (RPM) 1,799 1,792 1,785 1,778 1,770 1,762 1,753 1,765
Line Amps 21.10 24.10 30.70 39.20 48.70 59.30 71.30 55.10

Performance Curves

Parts

Part Number Description Quantity
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
10CB3500SP CONDUIT BOX LID, CAST 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 4.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 4.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA