Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECTM2334T-5G
20HP, 1770RPM, 3PH, 60HZ, 256T, 0960M, TEFC, F1
Product Information Packet PDF
Ship Weight | 322.000 LB |
---|---|
UPC | 781568989395 |
Specs
Catalog Number
ECTM2334T-5G
Enclosure
TEFC
Frame
256T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
XP Class and Group
None
XP Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
UR
NEMA PREMIUM
CSA EEV
UR
NEMA PREMIUM
CSA EEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
19.200 A @ 575.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
19.2 a
Front Shaft Indicator
Tapped & Key
Heater Indicator
Heater Included, 115 V
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
J
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 10 AWG
Motor Type
0960M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
23.55 IN
Power Factor
83
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | ECTM2334T-5G | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 09N188T507G1 | ||||||||||||||||||
HP | 20 | ||||||||||||||||||
VOLTS | 575 | ||||||||||||||||||
AMP | 19.2 | ||||||||||||||||||
RPM | 1770 | ||||||||||||||||||
FRAME | 256T | HZ | 60 | PH | 3 | ||||||||||||||
SER.F. | 1.15 | CODE | J | DES | A | CL | F | ||||||||||||
NEMA-NOM-EFF | 93 | PF | 83 | ||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||
CC | |||||||||||||||||||
DE | 6309 | ODE | 6208 | ||||||||||||||||
ENCL | TEFC | SN | |||||||||||||||||
INV DUTY 20:1 VT | |||||||||||||||||||
NP1260 |
Performance
Performance at 575 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.499 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
58° C
Temp. Rise @ S.F. Load
69° C
Start Configuration
DOL
Break-Down Torque
231 LB-FT
Pull-Up Torque
126 LB-FT
Locked-Rotor Torque
140 LB-FT
Starting Current
158 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 5.0 | 45.0 | 67.0 | 78.0 | 83.0 | 86.0 | 87.0 | 85.0 |
Efficiency | 0.0 | 89.2 | 93.0 | 93.7 | 93.5 | 93.1 | 92.4 | 93.3 |
Speed (RPM) | 1,799 | 1,793 | 1,786 | 1,779 | 1,772 | 1,764 | 1,755 | 1,767 |
Line Amps | 8.28 | 9.41 | 11.99 | 15.34 | 19.19 | 23.44 | 27.92 | 21.70 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09FN3001D01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |