Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECTM2333T-G
15HP, 1765RPM, 3PH, 60HZ, 254T, 0944M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 268.000 LB |
|---|---|
| UPC | 781568989302 |
Specs
Catalog Number
ECTM2333T-G
Enclosure
TEFC
Frame
254T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA EEV
CURUSEEV
NEMA PREMIUM
NEMA_PREMIUM
CURUSEEV
NEMA PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
38.000 A @ 208.0 V
36.200 A @ 230.0 V
18.100 A @ 460.0 V
36.200 A @ 230.0 V
18.100 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
18.1 a
Front Shaft Indicator
Tapped & Key
Heater Indicator
Heater Included, 115 V
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0944M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
23.55 IN
Power Factor
84
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ECTM2333T-G | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09N188T597G1 | ||||||||||||||||||
| HP | 15 | ||||||||||||||||||
| VOLTS | 230/460 | ||||||||||||||||||
| AMP | 36.2/18.1 | ||||||||||||||||||
| RPM | 1765 | ||||||||||||||||||
| FRAME | 254T | HZ | 60 | PH | 3 | ||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | A | CL | F | ||||||||||||
| NEMA-NOM-EFF | 92.4 | PF | 84 | ||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||
| CC | 010A | ||||||||||||||||||
| DE | 6309 | ODE | 6208 | ||||||||||||||||
| ENCL | TEFC | SN | |||||||||||||||||
| INV DUTY 20:1 VT | |||||||||||||||||||
| NP1260 | |||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.61892 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
50° C
Temp. Rise @ S.F. Load
61° C
Start Configuration
DOL
Break-Down Torque
151 LB-FT
Pull-Up Torque
76.5 LB-FT
Locked-Rotor Torque
84.9 LB-FT
Starting Current
131 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 46.0 | 68.0 | 78.0 | 83.0 | 85.0 | 86.0 | 84.0 |
| Efficiency | 0.0 | 87.5 | 91.8 | 92.6 | 92.4 | 91.8 | 90.8 | 92.0 |
| Speed (RPM) | 1,799 | 1,792 | 1,785 | 1,777 | 1,769 | 1,759 | 1,749 | 1,763 |
| Line Amps | 7.72 | 8.82 | 11.30 | 14.60 | 18.30 | 22.40 | 26.90 | 20.80 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002B02 | EXFN, PLASTIC, 7.50 OD, 1.503 ID | 1.000 EA |
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
