English
English
français (Canada)
Go

ECS101M0K7P5FE4

7.5KW, 1500RPM, 3PH, 50HZ, D132D, 3740B, TEFC

Product Information Packet PDF

Ship Weight 131.000 LB
UPC 781568997727

Specs

Catalog Number ECS101M0K7P5FE4
Enclosure TEFC
Frame D132D
Frame Material Steel
Frequency 50.00 Hz
Motor Letter Type Brushless Wound Field PM Rotor
Output @ Frequency 7.500 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 190.0 V @ 50 HZ
380.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
CULUS
UKCA
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 5
Current @ Voltage 28.150 A @ 190.0 V
14.080 A @ 380.0 V
Drip Cover No Drip Cover
Duty Rating S1
Efficiency @ 100% Load 93.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 14.1 a
Frame Prefix D
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Terminal Block
Motor Type 3740B
Mounting Arrangement B5
Number of Poles 4
Overall Length 18.75 IN
Power Factor 94
Product Family General Purpose
Pulley Face Code D-Flange
Rodent Screen None
Service Factor 1.00
Shaft Diameter 1.497 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1500 rpm
Speed Code Single Speed
Motor Standards IEC
Starting Method INVERTER SPECIAL
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. ECS101M0K7P5FE4
SPEC. 37-0000-0492 YR
FRAME D132D IP 55 WT. 131
KW 7.5 HZ 50 PH 3 DUTY-IPM S1
INS CL F CLASS RISE AMB-C 40
EFF. CL IE5 EFF 93.7 COS0 94
VOLTS 190/380 FLA 28.15/14.08
1/MIN 1500 1/MIN MAX 3000
BEMF (V) 200 RS (OHMS) 0.93
LD (MH) 23.21 LQ (MH) 75.933
VPWM CP = 50 TO 100
CT 5 TO 50 VT 1 TO 50
MATCHED INV
DE 6208 ODE 6206
SERIAL #
NP3968B01A01

Performance

Parts

Part Number Description Quantity
37FH4000A02SP FAN COVER, W/ PRIMER 1.000 EA
37FN3002A01SP EXFN, PLASTIC, 9.00 OD, 1.155 ID 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
MN451 EC Titanium Quick Start 06/22 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA