English
English
français (Canada)
Go

ECS100T2H5EB4

5HP, 1800RPM, 3PH, 60HZ, 184TC, TEFC, TOP

Product Information Packet PDF

Ship Weight 98.000 LB
UPC 781568958216

Specs

Catalog Number ECS100T2H5EB4
Enclosure TEFC
Frame 184TC
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Brushless Wound Field PM Rotor
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals BLUETOOTH
CULUS
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 10.500 A @ 230.0 V
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.7 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 10.5 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating NONE
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Type 3632B
Mounting Arrangement F1
Number of Poles 4
Overall Length 16.71 IN
Power Factor 97
Product Family General Purpose
Pulley Face Code C-Face
Rodent Screen None
Service Factor 1.00
Shaft Diameter 1.125 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Speed 1800 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

Nameplate

PF00520 - NAMEPLATE PDF PF00974 - NAMEPLATE PDF

Performance

Parts

Part Number Description Quantity
MN451 EC Titanium Quick Start 06/22 1.000 EA
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 1.000 EA