Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR9406TR
40HP, 1185RPM, 3PH, 60HZ, 365T, A3668M, TEFC, F
Product Information Packet PDF
| Ship Weight | 918.000 LB |
|---|---|
| UPC | 781568785836 |
Specs
Catalog Number
ECR9406TR
Enclosure
TEFC
Frame
365T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Mobil SHC 220 (Athens Only)
Constant Torque Speed Range
6-60
Current @ Voltage
49.100 A @ 460.0 V
98.200 A @ 230.0 V
98.200 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
49.1 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
No Lifting Lugs
Max Speed
1800 rpm
Motor Lead Quantity/Wire Size
9 @ 4 AWG
Motor Type
A3668M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
33.49 IN
Power Factor
81
Product Family
Crusher / Chipper
Pulley End Bearing Type
Roller
Pulley Face Code
Standard
Service Factor
1.25
Shaft Diameter
2.374 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1185 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Nameplate
| CAT # | ECR9406TR | SER | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | P36G3500 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | VOLTS | AMPS | RPM | HP | CODE | SF | DES | PF | NEMA NOM. EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60 | 230/460 | 98.2/49.1 | 1185 | 40 | G | 1.25 | A | 81 | % | 94.1 | % | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| - | % | % | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH | 3 | CL | F | MAX CORR KVAR | 24.4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| BRG | DE | NU313 | ODE | 6313 | ENCL | TEFC | FR | 365T | 55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| GREASE | MOBIL SHC 220 | MTR WT | 912 | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| USABLE AT | 50HZ 30HP 190/380V 90/45A | SF1.0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| INV READY | 1.0 SF VPWM | CT | 10-60 | HZ | 6:1 | VT | 0-60 | HZ | 1000:1 | CHP | 60-90 | HZ | 1.5:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MAX RPM | 1800 | SFA 120/60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3980LUA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078550001M | FAN KB 60/30 (30) 360 | 1.000 EA |
| 067053000B | GASK 320-400 | 1.000 EA |
| 076709000A | C/B Cover - 360 | 1.000 EA |
