English
English
français (Canada)
Go

ECR94004TR-4

400HP, 1800RPM, 3PH, 60HZ, GL449T, TEFC

Product Information Packet PDF

Ship Weight 3,875.000 LB
UPC 781568797723

Specs

Catalog Number ECR94004TR-4
Enclosure TEFC
Frame L 449T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 400.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Mobil SHC 220 (Athens Only)
Constant Torque Speed Range 30-60
Current @ Voltage 442.000 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 96.2 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 442.0 a
Frame Prefix L
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code H
Lifting Lugs Standard Lifting Lugs
Max Speed 3000 rpm
Motor Lead Quantity/Wire Size 12 @ 1 AWG
Motor Type A44192M
Mounting Arrangement F1
Number of Poles 4
Overall Length 60.21 IN
Power Factor 88
Product Family Crusher / Chipper
Pulley End Bearing Type Roller
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 3.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1785 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO ECR94004TR-4 SPEC NO. P44G1832
HP 400 AMPS 442 VOLTS 460 DESIGN A
RPM 1785 RPM MAX 3000 HZ 60 AMB 40 SF 1.15
D.E. BRG.DATA NU222 O.D.E. BRG.DATA 6318 PH 3 DUTY CONT INSUL.CLASS F
FRAME L 449T I.P. 55 TYPE P ENCL TEFC CODE H
POWER FACTOR 88 3/4 LOAD EFF. 96.2 NEMA NOM EFFICIENCY 96.2
CHP HZ 60-90 CT HZ 30-60 VT HZ 6-60
SER.NO. MOTOR WEIGHT
000613007PV
MOBIL SHC -220 GREASE
NP2496L

Performance

Parts

Part Number Description Quantity
034017014AB LCKW 3/8 STD. PLATED 4.000 EA
418151014H RETAIN RING 1.000 EA