English
English
français (Canada)
Go

ECR92004T-4

200HP, 1785RPM, 3PH, 60HZ, 447T, A44106M, TEFC

Product Information Packet PDF

Ship Weight 2,449.999 LB
UPC 781568785706

Specs

Catalog Number ECR92004T-4
Enclosure TEFC
Frame 447T
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 200.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Constant Torque Speed Range 15-60
Current @ Voltage 225.000 A @ 460.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 96.2 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 225.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code H
Lifting Lugs No Lifting Lugs
Max Speed 3600 rpm
Motor Lead Quantity/Wire Size 6 @ 1/0 AWG
Motor Type A44106M
Mounting Arrangement F1
Number of Poles 4
Overall Length 48.24 IN
Power Factor 87
Product Family Crusher / Chipper
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 3.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1785 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO ECR92004T-4 SPEC NO. P44G1812
HP 200 AMPS 225 VOLTS 460 DESIGN A
RPM 1785 RPM MAX 3600 HZ 60 AMB 40 SF 1.15
D.E. BRG.DATA 6318 O.D.E. BRG.DATA 6318 PH 3 DUTY CONT INSUL.CLASS F
FRAME 447T I.P. 55 TYPE P ENCL TEFC CODE H
POWER FACTOR 87 3/4 LOAD EFF. 96.4 NEMA NOM EFFICIENCY 96.2
CHP HZ 60-90 CT HZ 15-60 VT HZ 6-60
SER.NO. MOTOR WEIGHT
VPWM INVERTER DUTY
000613007PV
MOBIL POLYREX EM
NP2496L

Performance

Parts

Part Number Description Quantity
000692000VD LABEL WARNING 1.000 EA
034017014AB LCKW 3/8 STD. PLATED 4.000 EA