Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR586004-5PPN
600Hp, 4 pole, 575V, 586/7 Crusher Duty
| Ship Weight | 4,820.000 LB |
|---|---|
| UPC | 781568966310 |
Specs
Catalog Number
ECR586004-5PPN
Frame
586/7
Frequency
60.00 Hz
Phase
3
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
679.0 a
IP Rating
IP66
Number of Poles
4
Product Family
Crusher Duty
Speed
1800 rpm
Motor Standards
NEMA
Starting Method
Full Voltage
