Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR585004-PPN
M3BN 587MLA 4P 500HP
| Ship Weight | 4,718.000 LB |
|---|---|
| UPC | 781568908983 |
Specs
Catalog Number
ECR585004-PPN
Frame
586/7
Output @ Frequency
500HP @ 60HZ
Phase
3
Voltage @ Frequency
460 V @ 60HZ
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
576.0 a
IP Rating
IP66
Product Family
Crusher
Speed
1800 rpm
Motor Standards
NEMA
Starting Method
Full Voltage
