Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR584508-PP
M3BN 588LKB 8P B3 450HP
| Ship Weight | 5,760.000 LB |
|---|---|
| UPC | 781568880937 |
Specs
Frame
58
Frequency
60.00 Hz
Output @ Frequency
450.00 KW @ 60 HZ
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
575 V @ 60 HZ
575 V @ 60 HZ
Ambient Temperature
40 °C
Duty Rating
S1
Efficiency @ 100% Load
95.0 %
High Voltage Full Load Amps
559.0 a
Insulation Class
F
IP Rating
IP55
Speed
900 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
