Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR584506-5PPN
450Hp, 6 pole, 575V, 586/7 Crusher Duty
| Ship Weight | 4,820.000 LB |
|---|---|
| UPC | 781568966280 |
Specs
Catalog Number
ECR584506-5PPN
Frame
355
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
336.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
575 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
416.00 A @ 575 V
Duty Rating
S1
Efficiency @ 100% Load
95.0 %
High Voltage Full Load Amps
416.0 a
Insulation Class
F
IP Rating
IP66
Number of Poles
6
Product Family
Crusher Duty
Speed
1191 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
