Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR584004-PPN
M3BN 587MLA 4P B3 400HP
| Ship Weight | 4,718.000 LB |
|---|---|
| UPC | 781568908914 |
Specs
Catalog Number
ECR584004-PPN
Frame
587
Frequency
60.00 Hz
Output @ Frequency
400.00 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
452.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
452.0 a
Insulation Class
F
IP Rating
IP66
Number of Poles
4
Product Family
Crusher
Speed
1791 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
