Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR583506-PPN
M3BN 587MLB 6P B4 350HP
| Ship Weight | 4,806.000 LB |
|---|---|
| UPC | 781568908860 |
Specs
Frame
355
Frequency
60.00 Hz
Output @ Frequency
350.00 KW @ 60 HZ
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
407.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
95.8 %
High Voltage Full Load Amps
407.0 a
Insulation Class
F
IP Rating
IP66
Speed
1194 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
