Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECR583006-PPN
M3BN 587MLB 6P B3 300HP
| Ship Weight | 4,439.999 LB |
|---|---|
| UPC | 781568908839 |
Specs
Frame
355
Frequency
60.00 Hz
Output @ Frequency
300.00 KW @ 60 HZ
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
Current @ Voltage
352.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
95.8 %
High Voltage Full Load Amps
352.0 a
Insulation Class
F
IP Rating
IP66
Speed
1195 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
