Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECP64115TR-4
50HP, 1770RPM, 3PH, 60HZ, 326T, 1272M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 687.000 LB |
|---|---|
| UPC | 781568463970 |
Specs
Catalog Number
ECP64115TR-4
Enclosure
TEFC
Frame
326T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
NEMA_PREMIUM
UR
CSA EEV
CCSA US
UR
CSA EEV
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
MOBIL SHC POLYREX 222
Blower
None
Constant Torque Speed Range
1.0
Current @ Voltage
57.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Enclosure Modification
841
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
57.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
3 @ 8 AWG
Motor Type
1272M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
30.76 IN
Power Factor
87
Product Family
Chem Process S/P 32-8 IEEE 841
Pulley End Bearing Type
Roller
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3
Nameplate
| CAT.NO. | ECP64115TR-4 | CUST. P/N | ENCL | TEFC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 12G908X731 | CC | 010A | FRAME | 326T | SER.NO. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 50 | CLASS | F | HZ | 60 | ODE BRG | 6312 | DE BRG | NU312 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| R.P.M. | 1770 | MAX. R.P.M. | 2700 | PH. | 3 | DES. | B | ABMA DE BRG | 60RU03X30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 460 | CODE | G | ABMA ODE BRG | 60BC03X30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 57 | MOTOR WT. | 687 | LUBRICATION | MOBIL SHC 222 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | MAX. KVAR | 9.4 | BLANK | AIR COOLED HEAT | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 94.5 | # OF ROTOR BARS | 40 | SER.F. | 1.15 | IP | 56 | EXCHANGER | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| GUAR.MIN.EFF | 93.6 | # OF STATOR SLOTS | 48 | P.F. | 87 | 1.0 S.F. ON | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TEMP CODE | T3 | INVERTER TEMP CODE:TEMP= | 200 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TEMP = | 200 | CHP | 60 | TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CT | 1.0 | TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | AMPS | WATTS | MAX. SPACE HEATER TEMP. | VT | O | TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4367 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 50 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.118 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
61° C
Temp. Rise @ S.F. Load
75° C
Start Configuration
DOL
Break-Down Torque
446 LB-FT
Pull-Up Torque
183 LB-FT
Locked-Rotor Torque
254 LB-FT
Starting Current
362.5 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 58.0 | 78.0 | 85.0 | 87.0 | 87.0 | 87.0 | 88.0 |
| Efficiency | 0.0 | 92.1 | 94.7 | 94.9 | 94.5 | 93.9 | 92.9 | 94.1 |
| Speed (RPM) | 1,799 | 1,791 | 1,785 | 1,779 | 1,772 | 1,765 | 1,756 | 1,768 |
| Line Amps | 18.30 | 22.30 | 31.90 | 43.50 | 56.90 | 71.30 | 87.10 | 65.50 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HA4002A03 | #304 S.S. DRAIN FITTING, .125 NPT (.44 H | 1.000 EA |
| HA4002A03 | #304 S.S. DRAIN FITTING, .125 NPT (.44 H | 1.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
