Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECP509004-PP4
M3BN 5012LF 4P B3 900HP IE4
| Ship Weight | 6,290.000 LB |
|---|---|
| UPC | 781568586815 |
Specs
Catalog Number
ECP509004-PP4
Enclosure
TEFC
Frame
5012
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
900HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Bearing Grease Type
POLYUREA
CE
YES
Current @ Voltage
1020.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
97.0 %
High Voltage Full Load Amps
1020.0 a
Insulation Class
F
IP Rating
IP66
No Load Current
342.0 a
Number of Poles
4
Product Family
SEVERE DUTY
Service Factor
1.15
Speed
1791 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Full Voltage
