ECP508004-PP
M3BN 5012LE 4P B3 800HP
| Ship Weight | 5,935.000 LB |
|---|---|
| UPC | 781568987551 |
Specs
Catalog Number
ECP508004-PP
Frame
5000
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
597.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-END LEFT SIDE
Bearing Grease Type
LITHIUM BASED
Current @ Voltage
925.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
925.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Product Family
SEVERE DUTY
Speed
1789 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
