Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECP506004-PP4
M3BN 5012L 4P B3 600HP IE4
| Ship Weight | 5,877.000 LB |
|---|---|
| UPC | 781568997260 |
Specs
Catalog Number
ECP506004-PP4
Enclosure
TEFC
Frame
5012
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
600 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Bearing Grease Type
POLYUREA
CE
YES
Current @ Voltage
679.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
96.8 %
High Voltage Full Load Amps
679.0 a
Insulation Class
F
IP Rating
IP66
No Load Current
243.0 a
Number of Poles
4
Product Family
SEVERE DUTY
Service Factor
1.15
Speed
1792 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Full Voltage
