ECP504008-PP
M3BN 5012LB 8P B3 400HP
| Ship Weight | 5,675.000 LB |
|---|---|
| UPC | 781568987520 |
Specs
Catalog Number
ECP504008-PP
Enclosure
TEFC
Frame
5000
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
299.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-END LEFT SIDE
Bearing Grease Type
LITHIUM BASED
Current @ Voltage
480.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
95.0 %
High Voltage Full Load Amps
480.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
8
Product Family
SEVERE DUTY
Service Factor
1.15
Speed
893 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
