ECP504004-PP
M3BN 5008SC 4P B3 400HP
| Ship Weight | 4,817.000 LB |
|---|---|
| UPC | 781568984505 |
Specs
Catalog Number
ECP504004-PP
Frame
5008
Frequency
60.00 Hz
Output @ Frequency
400.00 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Current @ Voltage
462.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
462.0 a
IP Rating
IP66
Number of Poles
4
Product Family
SEVERE DUTY
Speed
1800 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
