ECP504002-PP
M3BN 5010MA 2P B3 400HP
| Ship Weight | 4,431.000 LB |
|---|---|
| UPC | 781568984499 |
Specs
Catalog Number
ECP504002-PP
Frame
5010
Frequency
60.00 Hz
Output @ Frequency
400.00 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Current @ Voltage
439.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
95.8 %
High Voltage Full Load Amps
439.0 a
IP Rating
IP66
Number of Poles
2
Product Family
SEVERE DUTY
Speed
3600 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
