Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECP503008-PP
M3BN 5010MA 8P B3 300HP
| Ship Weight | 5,200.000 LB |
|---|---|
| UPC | 781568987506 |
Specs
Catalog Number
ECP503008-PP
Frame
5000
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
224.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-END LEFT SIDE
Bearing Grease Type
LITHIUM BASED
Current @ Voltage
369.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
95.0 %
High Voltage Full Load Amps
369.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
8
Product Family
SEVERE DUTY
Service Factor
1.15
Speed
893 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
