ECP503004-PP
M3BN 5008SA 4P B3 300HP
| Ship Weight | 4,436.000 LB |
|---|---|
| UPC | 781568984468 |
Specs
Catalog Number
ECP503004-PP
Frame
5000
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
224.00 KW @ 60 HZ
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-END LEFT SIDE
Current @ Voltage
336.00 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
96.2 %
High Voltage Full Load Amps
336.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Speed
1791 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Full Voltage
