Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
ECP4113T-4
30HP, 890RPM, 3PH, 60HZ, 364T, A36050M, TEFC, F
Product Information Packet PDF
| Ship Weight | 813.000 LB |
|---|---|
| UPC | 781568728710 |
Specs
Catalog Number
ECP4113T-4
Enclosure
TEFC
Frame
364T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
900 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
CCSAUSEEV
CURUSEEV
CURUSEEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Constant Torque Speed Range
6-60
Current @ Voltage
39.300 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
39.3 a
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Inverter Ready
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Motor Lead Quantity/Wire Size
3 @ 6 AWG
Motor Type
A36050M
Mounting Arrangement
F1
Number of Poles
8
Overall Length
33.49 IN
Power Factor
77
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.15
Shaft Diameter
2.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
890 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Haz Area Temp Code
T3
Nameplate
| MOBIL POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2496L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT NO | ECP4113T-4 | SPEC NO. | A36-5065-0998 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 30 | AMPS | 39.3 | VOLTS | 460 | DESIGN | B | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 364T | RPM | 890 | HZ | 60 | AMB | 40 | SF | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| D.E. BRG.DATA | 6313 | O.D.E. BRG.DATA | 6313 | PH | 3 | DUTY | CONT | INSUL.CLASS | F | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| D.E. BRG. | 65BC03J30X | TYPE | P | ENCL | TEFC | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| O.D.E. BRG. | 65BC03J30X | POWER FACTOR | 77 | NEMA NOM EFFICIENCY | 92.4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3/4 LOAD EFF. | 93.0 | MAX CORR KVAR | 10.0 | GUARANTEED EFFICIENCY | 91 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TEMP CODE | T3 | TEMP = | 200 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CHP HZ | 60-90 | CT HZ | 6-60 | VT HZ | 0-60 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| INVERTER-TEMP-CODE | T3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO. | MOTOR WEIGHT | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP3238 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 078557001F | FAN KB 110/50 (60) 360 | 1.000 EA |
| 076709000A | C/B Cover - 360 | 1.000 EA |
| 067053000B | GASK 320-400 | 1.000 EA |
